758G
Series 758G cast iron grooved Y strainers are used to strain foreign matter from pipelines and provide economical protection for costly pumps, meters, valves, and similar mechanical equipment. This Class 125 Y strainer has a ductile iron body and 304 stainless steel screens. Features tapered seats in both the body and cover flange to retain screen and prevent particle bypass. The LOCXEND™ wye strainers are designed for installation in grooved end piping systems.
The Mueller Steam Specialty 758G SM strainer models provide users with performance data of their wye strainer and enables informed decisions to be made pertaining to maintenance of the strainer. This strainer model provides a proactive way to avoid expensive repairs and for efficient and smooth operation of the overall system.
To learn more visit: https://www.watts.com/smartstrainer
Features
- Sizes 2 in. – 12 in. (50 – 300 mm), 758G SM only sizes 2 in. – 12 in. (50 - 300 mm)
- Ductile iron body and 304 stainless steel screen
- Tapered seats in both the body and cover flange retain screen and prevent particle bypass
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- SentryPlus Alert Technology comes standard on the 758G SM, with two pre-installed pressure sensors at the inlet and outlet of the strainer
- A connection kit is required to activate the pressure monitoring capability and collect data from the sensors (kit sold separately)
- Connection kits are available for BMS systems (RS-485 MODBUS or BACnet) or alternate cellular communication gateway is available if no BMS is present (alert only, no streaming)
Literature
-
- Catalog - Mueller Steam Specialty
- Flyer - Smart Strainer Differential Pressure Monitoring Technology
- Installation Instructions - Cellular Gateway for Mueller Smart Strainer
- Installation Instructions - Sensor Control Monitor
- Installation Instructions - Sensor Control Monitor (French)
- Installation Instructions - Sensor Control Monitor (Spanish)
- Installation Instructions - Y Strainers, 2 - 24 IN Sizes
- Price List - Mueller Steam Specialty
- Specification Sheet - 758G, 758G SM
- Specification Sheet - 758G, 758G SM (French)
- Specification Sheet - 758G, 758G SM (Spanish)
- Specification Sheet - Class 600 High Temperature Pressure Sensor
- Specification Sheet - Class 600 High Temperature Pressure Sensor (French)
- Specification Sheet - Class 600 High Temperature Pressure Sensor (Spanish)
- Specification Sheet - Class 600 Pressure Sensor
- Specification Sheet - Class 600 Pressure Sensor (French)
- Specification Sheet - Class 600 Pressure Sensor (Spanish)
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 758G
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |