High Purity Process and Chemical Piping & Drainage Solutions

Product Search


Safe for People & Environment

Reliable for RO/DI Water

North American Production

Why Choose Orion?

Potential polluters risk contamination, health & safety and compliance issues. Orion provides readily available, reliable piping systems that ensure safe transport without contamination. As a Watts brand, we are backed by a broad range of trusted products to meet process, delivery, and drainage needs. When you know your pure water and corrosive byproducts are being transported safely and reliably, you can relax and focus where you need to.

illustrated graphic of a flame

Fire Resistant
Self-extinguishing > 4 min to ignite
illustrated graphic of wind currents

Plenum Safe
The only thermoplastic material that can pass an unmodified version of the ASTM E-84 / UL 723 test
illustrated graphic of smoke

Smoke/Flame Resistant Smoke/flame generation value < 25/50
illustrated graphic of a test tube and a beaker

Acid/Chemical Resistant #1 specified acid-waste solution
Orion Manufacturing Facility Video Thumbnail

Reliability & Availability You Can Trust


Proven Worldwide by Thousands
Orion’s piping systems are preferred by thousands of educational, medical, industrial, and research facilities across the globe. Read This Article 

Stay on Schedule
Our North American production ensures shorter delivery timeframes so you can be confident you’ll meet construction due dates.

Easy to Install & Well-Supported
We offer a wide variety of coupling solutions to save you time and money. Our national network of local experts and robust programs ensures you’ve got support whenever you need it.

Installation of Orion Piping System in Ceiling

Reliable Piping & Drainage Systems


High Purity Process Piping
Our piping is available in two virgin thermoplastic types (Polypropylene and PVDF) for high-purity & ultra high-purity applications.

Chemical Delivery Piping
Providing thermoplastic corrosive chemical conveyance options for use in the laboratory and return air plenums.

Chemical Waste Drainage
Piping systems for corrosive waste drainage harmful to sanitary waste piping materials.

Two Fitting Styles, Three Joining Methods for Orion Blueline FRPP Pipe

Two Fitting Styles, Three Joining Methods


No Hub and Plain End Acid Waste Mechanical Joint
Economical and easy to install for chemical piping.

Rionfuse CF (Clamp-Free) Electrofusion
Unsurpassed ease of installation and joint strength for acid waste piping.

Thermal Socket Fusion
Hermetically seals polypropylene or polyvinylidene fluoride materials.

Two employees walking through server room

Data Centers

Maximize uptime 24/7: Design, build, and maintain a reliable and sustainable server cooling system by interfacing CRACs and cold plate technology with chilled water systems.
Learn More
Battery Manufacturing Plant

Battery Plants

Empowering sustainability: Safely processing pure water and disposing hazardous chemical and acid byproducts.
Learn More

Gloved hand holding petri dish

Pharmaceutical/Healthcare

Maintaining cleanliness, safety, and compliance: Complete solutions from process piping and waste drainage to waste neutralization.
Learn More
Lab technician emptying beaker of fluid

Education/Laboratories

Lab-ready from delivery to point-of-use: Ensuring safe distribution of process water and appropriate disposal of chemical or acid waste.
Learn More
Bottled beverages on conveyor

Food & Beverage

Reducing the risk of leaks & contamination:
Durable piping systems that resist high temperatures, corrosion, and a wide range of chemicals & acids.

Learn More

Our experts are ready to help!



By clicking submit, you agree to our Terms of Use and Privacy Policy.