957RPDA-DOSY-CFM-FS 6
Part of the 957RPDA Series
Ordering Code: F113055
UPC: 098268505146
6 IN SS Reduced Pressure Detector Assembly Backflow Preventer, Domestic OSY Shutoff Valves, Cubic Feet Meter, Backflow Flood Sensor
This 6 inch reduced pressure detector backflow preventer assembly help stop the reverse flow of liquids due to backpressure or backsiphonage, where potential health hazard exists. Extremely compact and lighter than traditional designs it is approved for horizontal N pattern installation. This assembly consists of a stainless steel body with a quick access sleeve, torsion spring check valves, domestic outside stem and yoke resilient seated gate valves, test cocks, corrosive resistant bottom mounted pressure relief valve, and a cubic foot per minute meter to detect underground leaks and unauthorized water use. This backflow assembly contains a flood sensor with SentryPlus Alert(R) technology to detect excessive water discharges from the relief valve. When activated through an add-on sensor connection kit, the flood sensor relays a signal that triggers notification of potential flooding to service personnel. The add-on sensor connection kit is available for building management systems and cellular communication.
Features
- Features a flood sensor with SentryPlus Alert technology to detect excessive water discharges from the relief valve
- Alert features available with add-on sensor connection kit
- Stainless steel housing and sleeve
- Cubic feet per minute meter
- Health hazard application
- No special tools required for servicing
- Bottom mounted cast stainless steel relief valve
- Compact design allows small enclosures to be used
- Patented torsion spring check modules for ease of serviceability
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Detector Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Straight |
Brand | Watts |
Bypass | Yes |
Bypass Size | 3/4 IN |
Cap And Tether | No |
Disc Material | Silicone |
EAN | 098268505146 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 6 IN |
Inlet Connection Size-Metric | 150 MM |
Inlet Connection Type | Grooved Joint |
Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 140 |
Maximum Working Pressure-BAR | 12.06 |
Maximum Working Pressure-PSI | 175 |
Meter Type | CFM |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 6 IN |
Outlet Connection Type | Grooved Joint |
Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
Outlet Thread Type | Does Not Apply To Product |
Part Number | F113055 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | EPDM |
Series | 957RPDA |
Strainer | No |
Technologies | Flood Detection |
Tradename | None |
Literature
-
- Brochure - Backflow Protection with Series 957-FS, 957RPDA-FS, LF957RPDA-FS
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor
- Flyer - Flood Detection for RPZ/RPDA Backflow Preventers with Flood Sensor (French)
- Installation Instructions - 957, 957RPDA, LF957RPDA
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Specification Sheet - 957RPDA
- Specification Sheet - 957RPDA (French)
- Specification Sheet - 957RPDA (Spanish)
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)