RK 957/957RPDA-RV
Part of the RK-957/957RPDA Series
Ordering Code: 0899236
UPC: 098268127690
Lead Free: YES
Relief Valve Rubber Parts Kit, 2 1/2 To 10 In, 957 And 957Rpda
This 2 1/2 to 4 inch relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all rubber parts necessary to repair the relief valve of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |