RK 957/957RPDA-VT
Part of the RK-957/957RPDA Series
Ordering Code: 0899232
UPC: 098268127652
Lead Free: YES
Total Relief Valve Kit, 2 1/2 To 10 In, Series 957 And 957Rpda
This 2 1/2 to 4 inch total relief valve repair kit is used to repair the relief valve assembly of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all parts necessary to repair the relief valve of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Total Relief Valve Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |