FP-BF-CFS 2 1/2-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009420
UPC: 098268511673
Lead Free: NO
Cellular Flood Sensor Connection Kit, For LF919 Sizes 1/2-2 IN, 957, 957RPDA, LF957RPDA, 994, C400/C500 2 1/2-10 IN, 994RPDA, 5000SS 2 1/2-6 IN, 4000SS 2 1/2-12 IN
This cellular flood sensor connection kit includes a sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to activate the integrated flood sensor and enable flood detection capabilities on the relief valve of a new installation linked to a cellular network to send alerts by email message, SMS text message, or voice call. For use with LF919-FS sizes 1/2 to 2 IN, 957-FS, 957RPDA-FS, LF957RPDA-FS, 994-FS, Ames C400-FS, C500-FS, LFC500-FS sizes 2 1/2 to 10 IN. For use with 994RPDA-FS, Ames 5000SS-FS sizes 2 1/2 to 6 IN, and 4000SS-FS sizes 2 1/2 to 12 IN.
- Includes sensor activation module with cable, Cellular Gateway with mounting kit, ground wire, and power adapter
- For use with LF919-FS 1/2 to 2 IN
- For use with 957-FS, 957RPDA-FS, LF957RPDA-FS, 994-FS, Ames C400-FS, C500-FS, LFC500-FS sizes 2 1/2 to 10 IN
- For use with 994RPDA-FS, Ames 5000SS-FS sizes 2 1/2 to 6 IN
- For use with Ames 4000SS-FS sizes 2 1/2 to 12 IN
- Detects potential flood conditions
- Provides continuous monitoring
- Issues multi-channel alerts
Specifications | |
---|---|
Brand | Watts |
Communication Type | Cellular Gateway |
EAN | 098268511673 |
Kit Contents | Sensor Activation Module with Cable, Cellular Gateway with Mounting Kit, Ground Wire and Power Adapter |
Lead Free | NO |
Part Number | 88009420 |
Series | SentryPlus Alert Technology |
Literature
-
- Installation Instructions - BMS Flood Sensor Connection Kit
- Installation Instructions - Cellular Flood Sensor Connection Kit
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)