RK 957/957RPDA-RT 6
Part of the RK-957/957RPDA Series
Ordering Code: 0899245
UPC: 098268127782
Lead Free: YES
6 In Total Rubber Parts Kit For Series 957, 957Rpda And Lf957Rpda, Epdm Disc
This 6 inch total rubber parts kit includes the parts necessary to repair or replace the rubber internal parts of series 957, reduced pressure zone assembly, or reduced pressure detector assembly, series 957RPDA. This kit consists of all rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |