FP-BF-BMS 2 1/2-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88009418
UPC: 098268511659
Lead Free: NO
BMS Flood Sensor Connection Kit, For LF919 Sz 1/2 to 2 IN, 957, 957RPDA, LF957RPDA, 994, C400/C500 2 1/2 to 10, 994RPDA, 5000SS 2 1/2 to 6 IN, 4000SS 2 1/2 to 12 IN
This BMS flood sensor connection kit includes a sensor activation module with cable, ground wire and power adapter. Use this kit to activate the integrated flood sensor and enable flood detection capabilities on the relief valve of a new installation linked to a BMS controller (not included). For use with LF919-FS sizes 1/2 to 2 IN, 957-FS, 957RPDA-FS, LF957RPDA-FS, 994-FS, Ames C400-FS, C500-FS, LFC500-FS sizes 2 1/2 to 10 IN. For use with 994RPDA-FS, Ames 5000SS-FS sizes 2 1/2 to 6 IN, and 4000SS-FS sizes 2 1/2 to 12 IN.
- Includes sensor activation module with cable, ground wire, and power adapter
- For use with LF919-FS 1/2 to 2 IN
- For use with 957-FS, 957RPDA-FS, LF957RPDA-FS, 994-FS, Ames C400-FS, C500-FS, LFC500-FS sizes 2 1/2 to 10 IN
- For use with 994RPDA-FS and Ames 5000SS-FS sizes 2 1/2 to 6 IN
- For use with Ames 4000SS-FS sizes 2 1/2 to 12 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268511659 |
Kit Contents | Sensor Activation Module with Cable, Ground Wire and Power Adapter |
Lead Free | NO |
Part Number | 88009418 |
Series | SentryPlus Alert Technology |