RFD-40x160-1
Part of the R-flex Dual Coils Series
Ordering Code: 81012959
UPC: 840213103279
40 mm x 160 mm OD Jacket, R-FLEX Dual Insulated PEX Pipe
This 40 MM x 160 MM OD R-Flex dual insulated pex pipe is used for hydronic heating, snow melting, supply and return piping. It consists of an internal fluid channel made of cross-linked SDR-11 PEX barrier pipe with a core PE foam insulation layer and an outer double layered corrugated shell casing. It is manufactured with an integral oxygen layer that prevents any oxygen diffusion through the pipe wall.
Features
- Cross-linked polyethylene foam insulation
- Corrugated, double-wall HDPE cover
- Increased flexibility
- Simple to install
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213103279 |
Part Number | 81012959 |
Series | R-flex Dual Coils |