R-flex Dual Coils
R-flex Dual Coils
R-flex Dual Coils is a flexible pre-insulated, flexible, and energy saving PEX piping system with a corrugated double-wall HDPE cover and double oxygen barrier suitable for direct burial. It offers high resistance to corrosion and abrasion, chemicals, and has excellent longevity at high temperature. R-flex is manufactured in accordance with DIN 16892/16893 and has a DIN 4726 oxygen barrier. Comes in several diameters in custom lengths and a 328 ft. coil.
Features
- Durable double-wall HDPE cover and dual oxygen barrier
- Suitable for direct burial
- Flexibility makes it easy to install around obstacles
- Available in several diameters in custom lengths and a 328 ft. coil
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific R-flex Dual Coils
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.