554
The tekmarNet (R) Thermostat 554 is a communicating touchscreen thermostat designed to operate one heating stage, one cooling stage, and a fan. The heating stage can be either hydronic or forced air and the cooling stage can operate an air conditioner. There are two auxiliary sensor inputs available to measure room, floor, outdoor, coil or duct temperature. The optional floor sensor allows precise heating of radiant floors by controlling the floor temperature and maintaining the desired room air temperature. The large touchscreen allows you to easily adjust 7-day programmable schedules and room temperature to optimize comfort and energy savings. The 554 can connect to tekmarNet controls using two or four wires or it can operate as a stand-alone thermostat using three wires.
Features
- tekmarNet (R) communication compatible, touchscreen technology
- Radiant floor heating, programmable schedule
- Network schedule master or member, optimum start
- Air group master
- Zone synchronization
- 2 auxiliary sensor inputs
- Room temperature limiting
- Temporary hold
- Away scene key
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5" H x 3-1/4" W x 15/16" D (127 x 82 x 23 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 24 V plus / minus 10 percent, 50/60 Hz, 1.8 VA standby, Class 2 |
Relay | 24 V (ac), 2 A |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Applications - 554 (Mar 2015 - Present)
- Brochure - Zoning Solutions (May 2017 - Present)
- Catalog - tekmar Controls
- Installation and Operation - 554 (Mar 2015 - Present)
- Job Record - 554 (Nov 2015 - Present)
- Quick Set-up - 554 (Mar 2015 - Present)
- Specification Sheet - 554 (Mar 2015 - Present)
- Troubleshooting Guide - Sensor Testing
- User Manual - 554 (Mar 2015 - Present)