Compare tekmar Zoning Controls

tekmar makes it easy to operate hydronic zones.

Choose models for control of zone pumps or valves, with options like built-in transformers for thermostats and zone valves, zone group pump operation and tekmarNet® communication.

tekmar 40 Years

Compare Switching Relays and Zone Controls

Features & Benefits

301P

302P

303P

303V

304P

304V

305V

306P

306V

Zone Control with Valves (V) or Pumps (P)

Includes number of onboard zone outputs

1P 2P 3P 3V

4P

4V

5V

6P

6V

RoomResponse™

Use a 0-10 V(dc) or 4-20 mA output to adjust boiler target temperature according to load

-

Built-in End Switch

Enables an external device such as a boiler

Zone Group Pump

Local 115 V (ac) pump output

- - -

-

-

Supports Classic Thermostats

Compatible with ANY brand of low voltage thermostat, including power stealing and WiFi

Built-In Transformer

Internal transformer for 24 V (ac) power

 

Compare tekmarNet® Zone Solutions

Features & Benefits

313

314

315

316

324

325

326

334

335

336

tekmarNet® Communication - 2 or 4 wire

Select number to match thermostats

2

2

4

4

2

4

4

2

4

4

Zone Control with Valves (V) or Pumps (P)

Includes number of onboard zone outputs

4 V

4 P

6 V

4P

4V/P

6 V

3 P

4V/P

6 V

4 P

Built-in End Switch

Enables an external device such as a boiler

-

-

-

-

-

-

Zone Group Pump

Local 115 V (ac) pump output

-

-

Remote Manifold Wiring Center

Provides convenient wiring with as few as 2 conductors to mechanical room

-

-

-

-

-

-

Supports Classic Thermostats

Combine tekmar zone solutions with any thermostat

-

-

-

-

-

-

-

-

Built-In Transformer

Internal transformer for 24 V (ac) power

-

-

-

-