316
The tekmarNet (R) 4 Wiring Center 316 is designed to provide a zoning solution for heating systems. It can be used in applications ranging from baseboard zones, to radiant heating zones. This control energizes up to 4 zone pumps. It is capable of providing power for up to 4 tekmarNet (R) 4 or stand alone thermostats and energizing their respective 115 V (ac) zones, as well as providing an end switch closure to enable an external device such as a boiler.
Features
- Four 115 V (ac) powered zone outputs
- For use with tekmarNet (R) 4 thermostats
- tN4 expansion terminals
- Isolated end switch
- External diagnostic LEDs
- CSA C US Certified for use in USA and Canada
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5.5" H x 5.5" W x 2.25" D (140 x 140 x 57 mm) |
Enclosure Material | Blue PC+ABS plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 24 V (ac) plus / minus 10 percent, 60 Hz, 100 VA max, Class 2, Control Load 10 VA |