Compare tekmar Snow Melting Controls
Choose a level of snow melting control to match your project needs.
From residential driveways and walkways to emergency entrances and multi-zone campuses, tekmar controls operate the system safely and efficiently through better temperature control.
System Requirements |
||||||
Heat Source Electric (E), Hydronic (H), Steam (S) |
E/H/S |
E/H/S |
E/H/S |
E/H/S |
E/H/S |
|
On / Off Boilers |
● |
● |
● |
● |
● |
|
Modulating Boilers |
● |
● |
- |
- |
- |
|
Number of Stages One or two on/off boiler stages |
1 |
2 |
1 |
1 |
- |
|
Mixing Operation Protect non-condensing boilers by controlling return water temperature |
● |
● |
- |
● |
- |
|
Floating Action Output Control for floating motor |
- |
● |
- |
● |
- |
|
Analog 4-20 mA or 0 - 10 V (dc) Options for control of valve actuators or VFD pump |
● |
● |
- |
● |
- |
|
Variable Speed Output Precise mixing injection using a standard wet-rotor circulator |
- |
● |
- |
● |
- |
|
BACnet® Modbus Communication |
- |
- |
- |
● |
- |
|
BACnet MS/TP Communication Automatic start and stop & slab temperature status |
- |
- |
- |
- |
● |
|
Features and Benefits |
654 |
670 |
671 |
|||
Automatic Snow/Ice Detection |
● |
● |
● |
● |
● |
|
Slab Outdoor Reset Vary the slab core temperature as the outdoor temperature changes |
● |
● |
● |
● |
- |
|
Slab Protection Control heat delivery to the slab to prevent cracking |
● |
● |
● |
● |
● |
|
tekmarNet® Communication Network communication allows for greater functionality |
User Switch 480 enable/disable |
● |
● |
● |
- |
- |
Gateway 482 or 486 enable/disable |
● |
● |
● |
- |
- |
|
tekmarNet® System Control communication |
● |
● |
● |
- |
- |
|
Remote Enable Remotely start melting through a contact closure signal |
- |
● |
● |
- |
- |
|
Compatible with Snow / Ice Sensor 090 or 094 Supports the installation of the inslab, automatic Snow / Ice Sensor 090 or 094 |
● |
● |
● |
● |
● |
|
Tandem Snow / Ice Detection Two Snow / Ice Sensor 090s or 094s in a single zone for added accuracy and redundancy |
●* |
●* |
●* |
● |
- |
|
Compatible with Snow Sensor 095 Supports the installation of the aerial retrofit Snow Sensor 095 |
● |
● |
● |
● |
● |
|
Melting Setpoint Control the melting surface temperature for efficient system operation |
● |
● |
● |
● |
● |
|
Idling Setpoint Maintain a warm slab surface for faster response time |
● |
● |
● |
● |
- |
|
Storm or Temporary Idle Timed slab pre-heat for anticipated snow fall |
● |
● |
● |
● |
- |
|
Warm Weather Shut Down Avoid snow melt operation in warmer weather for energy savings |
● |
● |
● |
● |
● |
|
Cold Weather Cut Out Avoid snow melt operation in extremely cold weather for energy savings |
● |
● |
● |
● |
● |
|
Programmable Schedule Scheduled snow melt operation for commercial applications |
● |
- |
- |
- |
- |
|
Mobile App Remote Access Operate the snow melting system using the Watts Home app from your mobile phone |
- |
● |
● |
- |
- |
|
Auto Storm Automatically pre-heats the slab in anticipation of a storm based on internet weather data |
- |
● |
● |
- |
- |
|
Snow Melt Zoning With Priority Supports zoning and the prioritization of zones |
● |
● |
● |
● |
- |
|
Number of Snow Melting Zones The maximum number of coordinated snow melt zones in a system |
- |
|||||
Snow Melt Zone Tracking Automatic operation for multiple zones with a single Snow / Ice Sensor 090/094 |
● |
● |
● |
- |
- |
|
EconoMelt Follow mechanical snow removal with a shortened melt cycle (Requires the Snow / Ice Sensor 090 or 094) |
● |
● |
● |
● |
- |
|
Manual Start with Timer A manual enable with a timed disable can result in large energy savings |
● |
● |
● |
- |
● |