671
The WiFi Snow Melting Control 671 operates hydronic and electric heating equipment designed to melt snow and/or ice from roads and walkways surfaces. The control works with tekmar Snow/Ice Sensor 090 or Snow Sensor 095 to automatically detect snow or ice and operates a single boiler, steam valve or electric cable to supply heat to the slab. The Watts(R) Home mobile application allows for remote operation and monitoring of the snow melting system from anywhere in the world.
Features
- Automatic software updates
- Automatic snow/ice detection
- Supports both inslab and retrofit aerial sensors
- Supports multiple zones with priority
- Auto storm
- Idling
- Warm weather shut down
- Cold weather cut off
- Economelt
Specifications | |
---|---|
Agency Approvals | CSA C US, meets Class B: ICES & FCC Part 15 |
Ambient Conditions | -4 to 122 degree F (-20 to 50 degree C), less than 90 percent RH non-condensing, outdoor use permitted when installed inside an NEMA 3 enclosure |
Communications Type | WiFi 802.11n, 2.4 GHz, WPA2 encryption |
Control Type | Microprocessor control. This is not a safety (limit) control |
Dimensions | 6-5/8" H x 7-9/16" W x 2-13/16" D (170 x 193 x 72 mm) |
Display | 3.5" color touchscreen |
Enclosure Material | Blue PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Manual Melt Call | Short or 0 - 32 V(ac) |
Markets | Multifamily Homes, Small Commercial Buildings |
Power Supply | 115 V (ac)plus / minus 10 percent, 60 Hz, 20 VA |
Relay | 230 V (ac), 5 A, 1/3 hp |
Sensor | NTC thermistor, 10 k ohms at 77 degree F (25 degree Cplus / minus 0.2 degree C) Beta =3892 |
Literature
-
- Applications - 671 (Sep 2019 - Present)
- Brochure - Snow Melting Solutions
- Catalog - tekmar Controls
- Flyer - 671 - WiFi Snow Melting Control
- Installation and Operation - 671 (March 2023 - Present)
- Installation and Operation - Watts Home App (Nov 2024 - Present)
- Job Record - 671
- SB116 - Feature Upgrade WiFi Snow Melting Control 671
- Specification Sheet - 671 (March 2023 - Present)
- User Manual - 671 (May 2022 - Present)
- Visio and AutoCAD Applications - 671
Archived
- Installation and Operation - 671 (Feb 2020 - May 2022)
- Installation and Operation - 671 (Sep 2019 - Feb 2020)
- Installation and Operation - Watts Home App (Sept 2024 - Nov 2024)
- SB111 - WiFi FAQ, Setup and Troubleshooting Guide (March 2021 - May 2022)
- SB112 - Watts Home App – FAQs (March 2021 - May 2022)
- Specification Sheet - 671 (Sep 2020 - March 2023)
- User Manual - 671 (Feb 2020 - May 2022)
- User Manual - 671 (Sep 2019 - Feb 2020)