654
The Snow Melting Control 654 is designed to operate electric or hydronic equipment to melt snow or ice from any surface including driveways, walkways, patios, business entrances, parking ramps, loading docks, hospital entrances, helipads or car wash bays. The surface temperature for snow melting is controlled automatically to reduce operating energy costs. The 654 has an automatic start and stop function when used with the Snow/Ice Sensor 090 or 094. Automatic start with a timed stop is available when used with the Snow Sensor 095. The 654 can operate a dedicated hydronic boiler or a mixing device. Isolation relays are required to operate line voltage pumps. Electric systems require a separate GFCI and electrical relay contactor.
Features
- Automatic snow / ice detection, supports both in-slab and retrofit aerial sensors
- Manual start with timer, programmable schedule
- tekmarNet (R) communication compatible, warm weather shut down
- Cold weather cut-out, Idling
- Snow melt zoning with priority, tandem snow / ice detection
- Slab protection, storm
- EconoMelt , manual override
- Snow melt zone tracking, scenes
- Away key, exercising
Specifications | |
---|---|
Ambient Conditions | -4 to 122 degree F (-20 to 50 degree C), less than 90 percent RH non-condensing, outdoor use permitted when installed |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5" H x 3-1/4" W x 15/16" D (127 x 82 x 23 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Modulating Output | 0-10 V (dc), 500 ohms minimum load impedance, 4-20 mA 1 k ohms max load impedance |
Power Supply | 24 V (ac)plus / minus 10 percent, 60 Hz, Class 2, 16 VA standby, 100 VA fully loaded |
Relay Capacity | 24 V (ac) 2 A, 3.6 A combined |
Sensor | NTC thermistor, 10 k ohms at 77 degree F (25 degree Cplus / minus 0.2 degree C) Beta =3892 |
Literature
-
- Applications - 654 (May 2013 - Present)
- Brochure - 654 Product Spotlight (Jun 2013 - Present)
- Brochure - Snow Melting Solutions
- Catalog - tekmar Controls
- Installation and Operation - 654 (Feb 2020 - Present)
- Quick Set-up - 654 (Mar 2014 - Present)
- SB083 - Maximum Number of Thermostats on a tekmarNet Bus (Jan 2018 - Present)
- SB097 - tekmarNet Snow Melting Control 654 - Internal Fault (Mar 2017 - Present)
- Specification Sheet - 654 (May 2013 - Present)
- tekmar Expands Integration with 3rd-Party Home Automation Systems (Sep 2013 - Present)
- tekmar Features the Best in Snow Melt Control (Jun 2013 - Present)
- Troubleshooting Guide - Sensor Testing
- Troubleshooting Guide - Snow Melt Testing
- User Manual - 654 (May 2013 - Present)
- Visio and AutoCAD Applications - 654
Archived