680
The Snow Melting Control 680 is designed to operate electric or hydronic equipment to melt snow or ice from any surface including driveways, walkways, business entrances, parking ramps, loading docks, hospital entrances, helipads and car wash bays. It communicates with Building Automation Systems using BACnet (R) or Modbus (R) for alert notification, remote monitoring and adjustment capability. Up to two snow/ice sensors can be installed, thereby increasing detection area and providing backup redundancy in the case of sensor failure. Upon detection of snow or ice, the 680 operates an electric heating cable, a single hydronic condensing or non-condensing boiler, or a steam valve to provide heat to the snow melt load. The 680 provides boiler return protection by operating a mixing valve or variable speed injection mixing. Monitoring of energy consumption is possible when it is connected to an optional flow sensor.
Features
- Automatic snow/ice detection, supports both in-slab and retrofit aerial sensors
- Energy monitoring, BACnet or Modbus communication
- Warm weather shut down, cold weather cut off
- Exercising
- Tandem snow/ice detection
- Idling
- Storm
- EconoMelt
- Slab protection
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15, BTL Listed |
Ambient Conditions | Indoor use only, 32 to 122 degree F (0 to 50 degree C), less than 90 percent RH non-condensing |
Analog Mixing Output | 0-10 V (dc) 500 ohms min impedance / 4-20 mA 1 k ohms max impedance |
Boiler Modulation Output | 0-10 V (dc) 500 ohms min impedance / 4-20 mA 1 k ohms max impedance |
Boiler Pump Relay | 230 V (ac), 5 A, 1/3 hp |
Boiler Stage Relay | 230 V (ac), 5 A |
Communications Type | BACnet IP, BACnet MSTP, Modbus MSTP |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 8-1/16" H x 11-1/8" W x 2-15/16" D (204 x 282 x 74 mm) |
Display | 3-1/4" color touchscreen, 320 x 205 pixels |
Enclosure Material | PC+ABS plastic with steel conduit connection walls |
Enclosure NEMA Rating | NEMA 1 |
Floating Mixing Output | 230 V (ac), 5 A |
Flow Sensor | 4-20 mA, 20 V (dc) power supply by control |
Injection Mixing Pump | 230 V (ac), 2.4 A |
Markets | Commercial Buildings with BAS |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 43 VA standby, 320 VA max |
Pressure Sensor | 0.5 - 4.5 V (dc) ratiometric, 10k ohms min load, 5 V (dc) power supply by control |
Primary - System Pump Relay | 230 V (ac), 10 A, 1/2 hp |
Sensor | NTC thermistor, 10 k ohms at 77 degree F (25 degree Cplus / minus 0.2 degree C) Beta =3892 |
Literature
-
- Addendum - 680 BAS Integration Manual (Mar 2020 - Present)
- Application Brochure - 680 (June 2023 - Present)
- Brochure - 680 Product Spotlight (Feb 2015 - Present)
- Catalog - tekmar Controls
- Contrôle de Fonte de Neige 680 (Apr 2015 - maintenant)
- CSI Specification - Snow Melt Control 680
- CSI Specification - Snow Melt Control 680 (French)
- Installation and Operation - 680 (May 2016 - Present)
- Job Record - 680 (May 2015 - Present)
- Specification - French - 680 (Oct 2015 - Present)
- Specification Sheet - 680 (Oct 2015 - Present)
- Troubleshooting Guide - Sensor Testing
- Troubleshooting Guide - Snow Melt Testing
- Visio and AutoCAD Applications - 680
Archived