304V
The Zone Valve Control 304V connects up to four thermostats and operates zone valves to provide heating to a zoned hydronic heating system. The 304V operates a system pump whenever a zone valve opens. Zone 1 can operate either a zone valve or a circulator to provide heat to an indirect domestic hot water tank with optional priority over zones 2 through 4. The 304V includes optional exercising to prevent circulator seizure when not in use, and optional post purge operation of the domestic hot water tank to maximize energy savings. The 304V provides a RoomResponse (TM) signal to modulating-condensing boilers to optimize comfort while improving boiler efficiency.
Features
- RoomResponse (TM) signal, compatible with all low voltage thermostats
- Compatible with 2, 3 and 4-wire zone valves, unlimited zone expansion
- Zone priority, priority override
- Pump exercising, post purge
- LED for each zone, priority, end switch and RoomResponse (TM), away signal shared between tekmar thermostats
- Four ground screws, Top, bottom and back conduit knockouts
- Fuses protect transformers and pumps
- Two spare fuses included
- CSA approved
Specifications | |
---|---|
Agency Approvals | CSA C US |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Load | 7 VA |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 8-3/16" H x 10-11/16" W x 2-3/8" D (208 x 271 x 60 mm) |
Enclosure Material | Cover: ABS plastic, Base: galvanized steel |
Enclosure NEMA Rating | NEMA 1 |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 11 A |
Pump Relay | 230 V (ac), 5 A, 1/3 hp |
Literature
-
- Applications - 304V (Aug 2020 - Present)
- Brochure - Zoning with the RoomResponse Signal
- Brochure - Hydronic Zone Control Solutions
- Brochure - Zoning with the RoomResponse Signal (French)
- Catalog - tekmar Controls
- Installation and Operation - 304V (Oct 2019 - Present)
- Job Record - 304V (Oct 2016 - Present)
- Solutions de contrôle de la zone hydronique
- Specification Sheet - 304V (Nov 2016 - Present)
- Troubleshooting Guide - 30XV Testing