303P
The Switching Relay 303P connects up to three thermostats and operates circulators to provide heating to a zoned hydronic heating system. Zone 1 has optional priority over zones 2 and 3 and can be used to provide heat to an indirect domestic hot water tank. The 303P includes optional exercising to prevent circulator seizure when not in use, and optional post purge operation of the last operating zone to maximize energy savings. The 303P provides a RoomResponse(TM) signal to modulating-condensing boilers to optimize comfort while improving boiler efficiency.
Features
- RoomResponse signal, compatible with all low voltage thermostats
- Unlimited zone expansion, zone priority
- Priority override, pump exercising
- Pump exercising, post purge
- LED for each zone, priority, end switch and RoomResponse (TM), away signal shared between tekmar thermostats
- Four ground screws, Top, bottom and back conduit knockouts
- Fuses protect transformers and pumps
- Two spare fuses included
- CSA approved
Specifications | |
---|---|
Agency Approvals | CSA C US |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Load | 7 VA |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 8-3/16" H x 10-11/16" W x 2-3/8" D (208 x 271 x 60 mm) |
Enclosure Material | Cover: ABS plastic, Base: galvanized steel |
Enclosure NEMA Rating | NEMA 1 |
Markets | Multifamily Homes, Single-Family Homes, Small Commercial Buildings |
Power Supply | 115 V (ac) plus / minus 10 percent, 60 Hz, 11 A |
Pump Relay | 115 V (ac), 5 A, 1/3 hp, 17.3 A combined |
Literature
-
- Brochure - Hydronic Zone Control Solutions
- Brochure - Zoning with the RoomResponse Signal (French)
- Catalog - tekmar Controls
- Installation and Operation - 303P (Sep 2019 - Present)
- Job Record - 303P (Sep 2019 - Present)
- Solutions de contrôle de la zone hydronique
- Specification Sheet - 303P (Sep 2019 - Present)
- Troubleshooting Guide - 30XP Testing
- Visio and AutoCAD Applications - 303P