314
The tekmarNet (R) 2 Wiring Center 314 is designed to provide a zoning solution for heating systems. It can be used in applications ranging from baseboard zones, to radiant heating zones. This product provides power for up to four tekmarNet (R) 2 thermostats and up to four 115 V (ac) zones pump outputs, as well as providing an end switch closure to enable an external device such as a boiler. An outdoor sensor input is included and provides the outdoor air temperature reading on each thermostat when an optional outdoor sensor is installed.
Features
- Only requires 2 wires per zone
- Four 115 V (ac) powered pump outputs
- For use with tekmarNet (R) 2 thermostats only
- Supports two-stage tekmarNet (R) 2 thermostats
- tN4 expansion terminals
- Isolated end switch
- Outdoor sensor input
- External diagnostic LEDs
- CSA C US Certified for use in USA and Canada
Specifications | |
---|---|
Agency Approvals | CSA C US, meets class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5.5" H x 5.5" W x 2.25" D (140 x 140 x 57 mm) |
Enclosure Material | Blue PC+ABS plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 24 V (ac) plus / minus 10 percent, 60 Hz, 3 VA min, 11 VA max, Class 2 |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Catalog - tekmar Controls
- Installation and Operation - 314 (May 2011 - Present)
- Quick Set-up - 314 (Mar 2014 - Present)
- Specification Sheet - 314 (May 2011 - Present)
- tekmar Updates the Wiring Center Product Line to Enhance Functionality (Jun 2011 - Present)
- Troubleshooting Guide - Sensor Testing
Archived