Series LF909-FS/909RPDA-FS with SentryPlus Alert® Technology

Unattended RPZ relief valve discharge in your facility can cause thousands of dollars in water damage – and not knowing there’s a problem until it’s too late can be a disaster.

Series LF909-FS/909RPDA-FS now come standard with an integrated flood sensor. Activate flood detection technology through an add-on connection kit and enjoy peace of mind with real-time alerts when potential flood conditions are detected in your facility.

New Integrated Flood Sensor with SentryPlus Alert Technology
Retrofit Kits Available for Upgrading Existing Backflow Preventer
Easy Connection Options for BMS or Cellular

Reliable Flood Detection You Can Trust

icon-24_7

24/7 monitoring detects potential
flood condition

icon-alerts

Real-time alerts sent via phone,
text, and email

icon-money-hands

Save money, time, and stress



How it Works


Install Your Backflow Preventer as Usual
Buy a Connection Kit to Activate Flood Sensor Technology
Enjoy Peace of Mind with Reliable Flood Detection

Download Flyer

Choose Your Connection Kit

Connection kits include options for connecting to a Building Management System (BMS) or Cellular Gateway to the Watts cloud-based platform Syncta. Whether you’re installing a new backflow preventer or retrofitting your existing system, we have a connection kit to fit your needs.
 

For Large Diameter Models

BMS-sensor-conn-kit

BMS Sensor Connection Kit
2-1/2" to 10"

  • For LF909-FS Large Sizes 2-1/2 to 10 IN
  • Includes a sensor activation module and power supply.
Product Details
BMS-sensor-retrofit-conn-kit_2.5-3

BMS Sensor Retrofit Connection Kit 2-1/2" to 3"

  • For LF909-FS Large Sizes 2-1/2 to 3 IN
  • Includes a sensor activation module, sensor, power supply, O-ring, and hex bolts.
Product Details
BMS-sensor-retrofit-conn-kit_4-10

BMS Sensor Retrofit Connection Kit 4" to 10"

  • For LF909-FS Large Sizes 4 to 10 IN
  • Includes a sensor, sensor activation module, power supply, O-ring, and hex bolts.
Product Details
CELL-sensor-conn-kit

Cellular Sensor Connection Kit
2-1/2" to 10"

  • For LF909-FS Large Sizes 2-1/2 to 10 IN
  • Includes a sensor activation module, cellular gateway, and power supply.
Product Details
CELL-sensor-retrofit-conn-kit_2.5-3

Cellular Sensor Retrofit Connection Kit 2-1/2" to 3"

  • For LF909-FS Large Sizes 2-1/2 to 3 IN
  • Includes a sensor activation module, sensor, power supply, cellular gateway, O-ring, and hex bolts.
Product Details
CELL-sensor-retrofit-conn-kit_4-10

Cellular Sensor Retrofit Connection Kit 4" to 10"

  • For LF909-FS Large Sizes 4 to 10 IN
  • Includes a sensor activation module, sensor, power supply, cellular gateway, O-ring, and hex bolts.
Product Details

For Small Diameter Models

FP-BF-BMS-1_2-2_88003056-1366x768

BMS Sensor Connection Kit
3/4" to 2"

  • For LF909-FS Small sizes 3/4 to 2 IN
  • Includes sensor activation module with cable, deflectors (4), ground wire, and power adapter
Product Details
FP-RFK-BF-BMS-CFS-1-11_2_88003058-1366x768

BMS Sensor Retrofit
Connection Kit 3/4" to 1"

  • For LF909 sizes 3/4 to 1 IN
  • Includes flood sensor, deflectors (2), sensor activation module with cable, mounting bolts, ground wire, and power adapter
Product Details
FP-RFK-BF-BMS-CFS-2_88003059-1366x768

BMS Sensor Retrofit
Connection Kit 1-1/4" to 2"

  • For LF909 sizes 1-1/4 to 2 IN
  • Includes flood sensor, deflector, sensor activation module with cable, mounting bolts, ground wire, and power adapter
Product Details
FP-BF-CFS-1_2-2_88003060-1366x768

Cellular Sensor Connection Kit 3/4" to 2"

  • For LF909-FS Small sizes 3/4 to 2 IN
  • Includes sensor activation module with cable, deflectors (4), Cellular Gateway with mounting kit, ground wire, and power adapter
Product Details
FP-RFK-BF-CFS-1-11_2_88003062-1366x768

Cellular Sensor Retrofit
Connection Kit 3/4" to 1"

  • For LF909 sizes 3/4 to 1 IN
  • Includes flood sensor, deflectors (2), sensor activation module with cable, mounting bolts, Cellular Gateway with mounting kit, ground wire, and power adapter
Product Details
FP-RFK-BF-CFS-2_88003063-1366x768

Cellular Sensor Retrofit
Connection Kit 1-1/4" to 2"

  • For LF909 sizes 1-1/4 to 2 IN
  • Includes flood sensor, deflector, sensor activation module with cable, mounting bolts, Cellular Gateway with mounting kit, ground wire, and power adapter
Product Details