FP-BF-CFS-1/2-2
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003060
UPC: 098268357011
Lead Free: NO
Cellular Flood Sensor Connection Kit, For 009, LFU009, SS009, U009 Sizes 1/2 to 2 IN, For LF009 Sizes 2 to 3 IN, For LF909 Small Sizes 3/4 to 2 IN
This cellular flood sensor connection kit includes sensor activation module with cable, deflectors (4), Cellular Gateway with mounting kit, ground wire, and power adapter. Use this kit to activate the integrated flood sensor and enable flood detection capabilities on the relief valve of a new installation working with cellular communication to send alerts by email message, SMS text message, or voice call. For use with models 009-FS, LF009-FS, LFU009-FS, SS009-FS, U009-FS sizes 1/2 to 2 inch and LF909-FS Small sizes 3/4 to 2 inch.
- Issues multi-channel alerts
- For use with 009-FS, LFU009-FS, SS009-FS, U009-FS sizes 1/2 to 2 IN, LF009-FS sizes 2 to 3 IN
- For use with LF909-FS Small sizes 3/4 to 2 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | Cellular Gateway |
EAN | 098268357011 |
Kit Contents | Sensor Activation Module with Cable, Deflectors (4), Cellular Gateway with Mounting Kit, Ground Wire, and Power Adapter |
Lead Free | NO |
Part Number | 88003060 |
Series | SentryPlus Alert Technology |
Literature
-
- Installation Instructions - BMS Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Installation Instructions - Cellular Sensor Connection Kit - 009, LF009, LFU009, SS009, U009, LF909 Small
- Specification Sheet - Flood Sensor Connection Kit - Watts
- Specification Sheet - Flood Sensor Connection Kit - Watts (French)
- Specification Sheet - Flood Sensor Connection Kit - Watts (Spanish)