FP-RFK-BF-CFS 4-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003055
UPC: 098268290158
Lead Free: NO
Cellular Flood Sensor Retrofit Connection Kit, For LF909 Large Sizes 4 to 10 IN
This cellular flood sensor retrofit connection kit includes a sensor activation module, sensor, power supply, cellular gateway, o-ring, and hex bolts. Use this kit to add flood detection capabilities to your existing valve.
- Issues multi-channel alerts
- For use with LF909 Large model sizes 4 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | Cellular Gateway |
EAN | 098268290158 |
Kit Contents | Flood Sensor, Sensor Activation Module, Gateway, Power Supply and Bolts |
Lead Free | NO |
Part Number | 88003055 |
Series | SentryPlus Alert Technology |