FP-RFK-BF-BMS-CFS 4-10
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003054
UPC: 098268290141
Lead Free: NO
BMS Flood Sensor Retrofit Connection Kit, For LF909 Large Sizes 4 to 10 IN
This BMS flood sensor retrofit connection kit includes a sensor, sensor activation module, power supply, O-ring, and hex bolts. Use this kit to add flood detection capabilities to your existing valve to work with your BMS dry contact input terminals.
- Includes a sensor activation module, sensor, power supply, O-ring and hex bolts
- For use with LF909 Large model sizes 4 to 10 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268290141 |
Kit Contents | Flood Sensor, Sensor Activation Module, Power Supply and Bolts |
Lead Free | NO |
Part Number | 88003054 |
Series | SentryPlus Alert Technology |