FP-RFK-BF-CFS 2-1/2-3
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003053
UPC: 098268289978
Lead Free: NO
Cellular Flood Sensor Retrofit Connection Kit, For LF909 Large Sizes 2 1/2 to 3 IN
This cellular flood sensor retrofit connection kit includes a sensor activation module, sensor, power supply, cellular gateway, o-ring, and hex bolts. Use this kit to add flood detection capabilities to your existing valve with e-mail and text notifications.
- Issues multi-channel alerts
- For use with LF909 Large model sizes 2 1/2 to 3 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | Cellular Gateway |
EAN | 098268289978 |
Kit Contents | Flood Sensor, Sensor Activation Module, Gateway, Power Supply and Bolts |
Lead Free | NO |
Part Number | 88003053 |
Series | SentryPlus Alert Technology |