FP-RFK-BF-BMS-CFS 2-1/2-3
Part of the SentryPlus Alert Technology Series
Ordering Code: 88003051
UPC: 098268289923
Lead Free: NO
BMS Flood Sensor Retrofit Connection Kit, For LF909 Large Sizes 2 1/2 to 3 IN
This BMS flood sensor retrofit kit includes a sensor activation module, sensor, power supply, O-ring, and hex bolts. Use this kit to add flood detection capabilities to your existing valve.
- Includes a sensor activation module, sensor, power supply, O-ring and hex bolts
- For use with LF909 Large model sizes 2 1/2 to 3 IN
- Detects potential flood conditions
- Provides continuous monitoring
Specifications | |
---|---|
Brand | Watts |
Communication Type | BMS |
EAN | 098268289923 |
Kit Contents | Flood Sensor, Sensor Activation Module, Power Supply and Bolts |
Lead Free | NO |
Part Number | 88003051 |
Series | SentryPlus Alert Technology |