086081-8
Part of the Onix Coils Series
Ordering Code: 81001591
UPC: 840213016456
1/2 IN X 8 FT Coil Onix Radiant Tubing
1/2 IN X 8 FT Coil Onix radiant tubing is a professional grade EPDM-based, aramid fiber reinforced tubing with an aluminum oxygen barrier. Its unmatched flexibility and durability make Onix the best tubing for underfloor radiant, cold weather installations, and snow melt. It can also be used for supply and return piping. Onix is easy-to-install at any temperature, it does not expand or contract, so it is noise free. It also has excellent UV resistance and is not damaged by kinking. Use with SelfTite Clamps and TorqueTite Clamps. Onix carries a 30-year warranty for residential and commercial heating and snow melting applications.
Features
- Superior kink-free flexibility makes it easy and fast to install at any temperature
- Durable and top-performing composite tubing for underfloor radiant, cold weather installations, and snow melt applications
- Stays in contact with subfloor for better heat transfer
- Remains quiet in Staple-Up applications
Specifications | |
---|---|
Bend Radius | 4.00 |
Body Material | Ethylene Propylene Diene Monomer |
Brand | Watts |
Buy American Act Compliant | NO |
Color | Black |
EAN | 840213016456 |
Maximum Working Pressure-PSI | 180 |
Part Number | 81001591 |
Series | Onix Coils |