Onix Coils
Onix Coil
Onix is a professional grade EPDM-based, aramid fiber reinforced tubing with an aluminum oxygen barrier. Its unmatched flexibility and durability make Onix the best tubing for underfloor radiant, cold weather installations, and snow melt. It can also be used for supply and return piping. Onix is easy-to-install at any temperature, it does not expand or contract, so it is noise free. It also has excellent UV resistance and is not damaged by kinking. Use with SelfTite Clamps and TorqueTite Clamps. Onix carries a 30-year warranty for residential and commercial heating and snow melting applications.
Features
- Durable and top-performing composite tubing for underfloor radiant, cold weather installations, and snow melt applications
- Superior kink-free flexibility makes it easy and fast to install at any temperature
- Stays in contact with subfloor for better heat transfer and remains quiet in Staple-Up applications
- Available in several coil and spool lengths in sizes 3/8 in., 1/2 in., 5/8 in., and 3/4 in.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Onix Coils
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.