552
The tekmarNet (R) thermostat 552 is a communicating touchscreen thermostat designed for hydronic heating systems. The extra large touchscreen display allows you to easily adjust 7-day programmable schedules and room temperatures to optimize comfort and energy savings. It operates a single zone of heating and has two auxiliary sensor inputs that can be assigned to measure room, floor, or outdoor temperature. An optional floor sensor allows precise heating of radiant floors by controlling the floor temperature and maintaining the desired room air temperature. Alternatively the room air temperature sensor can also be disabled to solely maintain a minimum floor temperature. The 552 can be wired using 2 or 4 wires to connect to tekmarNet (R) zoning controls, or can be installed as a stand-alone thermostat using 3 wires.
Features
- Warm weather shut down, zone synchronization
- Zone post purge, programmable setback schedule
- Away scene key, auto heating cycle
- tekmarNet (R) communication compatible, touchscreen technology
- 2 Auxiliary sensor inputs, floor warming (with 079 slab sensor)
- Pulse width modulation, outdoor temperature display
- Optional floor temperature display, air group member
- Backlight, freeze protection
- Exercising, room temperature limiting
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 5" H x 3-1/4" W x 15/16" D (127 x 82 x 23 mm) |
Enclosure Material | White ABS / PC plastic |
Enclosure NEMA Rating | NEMA 1 |
Markets | Single-Family Homes |
Power Supply | 24 V plus / minus 10 percent, 50/60 Hz, 1.8 VA Standby, 56 VA fully loaded, NEC / CEC Class 2 |
Relay | 24 V (ac) 2 A |
Sensor | NTC thermistor, 10 k ohms at 77 degrees F (25 degrees C plus / minus 0.2 degrees C) Beta = 3892 |
Literature
-
- Brochure - tekmarNet Designer Series Touchscreen Thermostats (Apr 2013 - Present)
- Brochure - Zoning Solutions (May 2017 - Present)
- Catalog - tekmar Controls
- Installation and Operation - 552 (Sep 2014 - Present)
- Job Record - 552 (Aug 2013 - Present)
- Quick Set-up - 552 (Mar 2014 - Present)
- SB082 - Floor Cooling Updates (Sep 2014 - Present)
- SB083 - Maximum Number of Thermostats on a tekmarNet Bus (Jan 2018 - Present)
- Série Designer tekmarNet Thermostats à écran tactile (Apr 2013 - Present)
- Specification Sheet - 552 (Sep 2014 - Present)
- tekmarNet Thermostat 553 Complements the Zoning, Designer Series
- Troubleshooting Guide - Sensor Testing
- User Manual - 552 (Sep 2014 - Present)
Archived