Fire Protection Systems

Our system solution approach to flow control integrates a wide range of Watts UL Classified, UL Listed, FM Approved fire protection products to deliver reliable performance for industrial applications. Our Tamper-Proof Backflow Preventers, Flow Control Valves, Strainers, and In-Building Risers enable ease of connection, installation, and maintenance of fire protection sprinkler systems that can streamline operations, save money, and simplify parts inventories.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

Cross Connection and Flow Control Products

007M1DCDA_OSY_1366x768

Backflow Preventers

All stainless steel construction provides superior corrosion resistance and minimum to low head loss while ensuring maximum possible water pressure after the fire protection backflow preventer.

View All Products
  LFAFBV_1366x768

Gear Operated Ball Valves

Our NFPA13-compliant lead-free, slow-close ball valves are ideal for fire-suppression system isolation. Integrated reversible supervisory switches make wiring access easier.

View Product
  910gf_grooved-red-sideview_1366x768

Automatic Control Valves

Fire pump pressure-relieving or sustaining ACVs open when inlet pressure is above the field adjustable set point.

View All Products
  m100d-a_1366x768

Deluge Valves

Pneumatic hydraulic electric actuated deluge valves are UL Listed approved with the fire protection service. Design and features assure accurate control, dependable performance, and long life.

View All Products
  1000SS-DCV-CFM_0690973_1366x768

Detector Check Valves

Series 1000SS Detector Check Valves detect any leakage or unauthorized use of water from fire or automatic sprinkler systems.

View Product
  FP53L_1366x768

Pressure Relief Valves

Designed for use in fire protection grid systems to provide protection against excessive water pressure caused by thermal expansion or line surge.

View All Products

Water Supply and Particulate Filtration Products

  InBuildingRiser_1366x768

In-Building Risers

Labor Saving Solution Connect main water supply to building fire suppression system. Fittings pass under foundation without joints and extend up through floor making installations easier and faster..

View All Products
  7001_1366x768

Fire Strainers

Watts UL and FM approved strainers are a must-have accessory to protect critical fire system equipment from debris and fouling.

View Product

Intelligent Monitoring

Ames Fire Tamper Switches

Select Ames backflow preventers come with factory integrated, UL/FM certified, fire tamper detection. Eliminates hand-assembly, manual field installations, and error associated with installing aftermarket tamper (supervisory) switches on existing backflow preventers.

View All Products

Quick Links

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local semiconductor experts will contact you.