Ultra High-Purity Process Piping Systems

Our made-to-order UHP PVDF pipe & fittings extruded from Kynar® – a polyvinyl idene fluoride resin – contain no plasticizers, pigments, or other additives that could potentially contaminate the water. For isolation, our Zero Static Valves, Diaphragm Valves and True Union Ball Valves are used to control the flow on UPW lines. Ideal for polishing loops as well as deionized makeup water, return and UPW storage lines, and process cooling water.

SpecHUB

Build Your Spec in Under 5 Minutes

Learn More

SC_UHP-PVDF-1366x768

UHP PVDF

Maintains excellent chemical resistance at high temperatures. Extra smooth walls ensure free liquid flow. Joined with Butt Fusion method. Elbows, tees & couplings. Available in SDR-21 sizes from 20- 63mm.

Contact Us to Configure Your System

SC_Zero-Static-Valve-1366x768

Zero Static Valves

Divert fluids for Ultrapure Water (UPW) or chemical process systems. Joined with Butt Fusion method. PVDF.

Contact Us to Configure Your System
WL_PVDF_SF_DiphrgmVlve_50_angle_750101-1366x768

Diaphragm Valves

Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.

Contact Us to Configure Your System
WL_PVDF_SF_TrueUnionBVlve_50_angle_750102-1366x768

True Union Ball Valves

Tested to 150 PSI at 73°F. Joined with Butt Fusion method. PVDF, PP.

Contact Us to Configure Your System
WL_PP_SF_NeedleVlv_50_740124_-366x768

Needle Valves

Used in applications where liquid must pass in only one direction for safety purposes and to prevent reverse flow. Available in a range of functionality, material construction, and sizes.

Contact Us to Configure Your System
SC_Gauge-Guards-1366x768

Gauge Guards

Heavy duty instrument isolator. Available with or without pressure or vacuum gauges. PVDF, PP. Ultrapure, zero deadleg instrument isolator with spigot connections.

Contact Us to Configure Your System
SC_Ultra-Pure-Pressure-Regulators-1366x768

Ultra Pure Pressure Regulators

PVDF body. Models offer highest flow performance in ultra-pure valve with 10-125 PSI, non-shutoff design with 5-100 PSI, and shutoff design with 5-100 PSI.

Contact Us to Configure Your System

Quick Links

Ready to Get Started? Talk with an Expert!



Tell us about your project and one of our local semiconductor experts will contact you.