LFAFBV-FP
LFAFBV-FP Series are full-port bronze body ball valves UL/FM rated for 400psi (27.6 bar) service in fire protection systems. Available in threaded ends (NPT) with chrome-plated brass ball, brass stem and PTFE seats for low torque and positive shut off. Valve is designed for use with Schedule 40 pipe and is approved for indoor and outdoor use. Has a reversible wiring harness for applications in close proximity to obstacles, and be wired as either Normally-open or Normally-closed.
Features
- Full-port, gear-operated ball valve for fire-suppression system isolation
- Designed for use with Schedule 40 pipe and approved for indoor and outdoor use
- Slow closure rate prevents water hammer and complies with NFPA 13
- Reversible supervisory switch box simplifies electrical wiring access
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFAFBV-FP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.