HydroPanel II 450-900
HydroPanel II series 450-4000 shower system combines pressure balanced water control with the convenience of modular shrouding. HydroPanel II's stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical. The single unit shower mounts easily onto preassembled copper tubing with just three screws. Behind the shroud, a Biltmore 900 valve uses a proven poppet/diaphragm cartridge to balance hot and cold water supply flows. This sensitive diaphragm responds immediately to supply pressure changes to maintain the user adjusted bathing temperature. If either supply pressure fails, the valve virtually shuts off. The HydroPanel II units can be used for new or retrofit applications, such as single showers or for complete shower rooms. They are ideal in schools, factories, and remodeled buildings. Optional hand-held showers mounted on vertical glide rails provide easy shower access for users with limited mobility. Optional HydroPanel II modular shrouding provides easy to install, interlocking stainless steel panels to conceal all exposed piping.
Features
- The single unit shower mounts easily onto preassembled copper tubing with three screws
- Pressure balancing valve cartridge quickly compensates for pressure changes and maintains the user adjusted temperature
- Stainless steel shrouding provides a concealed shower system where in-wall piping does not exist or may not be practical
- For new or retrofit applications, such as single showers or complete shower rooms in schools, health clubs, factories, and remodeled buildings
Literature
-
- Brochure - HydroGuard 447 Infrared,HydroGuard 447 Piezo,HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e700
- Installation Instructions - HydroPanel II 450-900
- Installation Instructions - HYDROPANEL™ II Corner Mount Shower System
- Installation Instructions - HYDROPANEL™ II Modular Shrouding System
- Specification Sheet - HydroPanel II 450 Infrared,HydroPanel II 450 Piezo,HydroPanel II 450-10,HydroPanel II 450-410P,HydroPanel II 450-900,HydroPanel II 450-e420,HydroPanel II 450-e420E,HydroPanel II 450-e700 - Extensions
- Specification Sheet - HydroPanel II 450-900
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific HydroPanel II 450-900
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |