LFF113-19
Single Chamber Well Pump Control Valve with Pressure Sustaining
Series LFF113-19, LFF1113-19 Pump Control Valve with Backpressure Feature is designed to minimize the surges associated with the starting and stopping of pumps, and automatically throttle toward closed when pump discharge pressure falls below an adjustable minimum, increasing backpressure against the pump. The valve opens at an adjustable rate upon pump start-up, and closes at an adjustable rate upon pump shut-off. When the valve is near closed a limit switch is tripped, turning the pump off. The pump starts and stops against a closed valve, and has provisions for manual operation in the event of power outages.
Features
- Minimizes the surges associated with pump start and stop
- Has provisions for manual operation in the event of a power outage
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
- Body and cover are constructed of strong and durable ductile iron (ASTM A536)
Literature
-
- Price List - Automatic Control Valves
- Price List - Watts ACV Controls and Accessories
- Specification Sheet - ACV Ball Valves
- Specification Sheet - ACV Ball Valves (Spanish)
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve
- Specification Sheet - F100 / F1100 Full Port Ductile Iron Single Chamber Basic Valve (Spanish)
- Specification Sheet - LF60 Flo-Clean Strainer
- Specification Sheet - LF60 Flo-Clean Strainer (Spanish)
- Specification Sheet - LFFC Flow Control
- Specification Sheet - LFFC Flow Control (Spanish)
- Specification Sheet - LFPV20C Pressure Relief, Sustaining or Backpressure Pilot
- Specification Sheet - S3W 3-way solenoids
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFF113-19
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |