B+II WaterWizard
Steam-to-water water heater, compact, tankless design, 500 to 1100 MBH
Our most popular steam-to-water package, the B+II WaterWizard features dedicated sub-cooling capabilities for enhanced operating efficiency.
AERCO's unique feed-forward monitoring system and fully modulating control valves maintain +/-4°F water temperatures under the persified load patterns of commercial domestic hot water applications. Performing with 90%-99% thermal efficiency, the unique 2-pass helical coil heat exchanger design of these single wall heaters is self-descaling and produces sub-cooled condensate (<160°F) to preserve condensate return pump life. All units are compatible with low or high steam pressures and do not require a storage tank, trap or associated maintenance.
Features and Benefits
- Accurate temperature control ±4°F
- Low-cost installation with compact <4 ft2 tankless footprint
- Sub-cooling design for maximum efficiency
- Self-descaling design reduces maintenance
- Long-lasting durability
- Automatic condensate subcooling
- Fully modulating variable steam input
- No trap or storage tanks required
- Low surface temperature
- ASME- B&PV Code Sec. VIII, Div. 1 stamped
- All copper, copper alloy or stainless steel wetted surfaces
- Choice of electronic or pneumatic controls
- 10-Year warranty on complete heat exchanger
- 20-Year warranty on pressure vessel and integral demand anticipator
- Available in 13 sizes, from 500 to 11000 MBH
Features
- Steam-to-water water heater
- Compact, tankless design
- 500 to 1100 MBH
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific B+II WaterWizard
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.