DigiTemp Jr
Digital Mixing Valves, 23, 55, 71 and 125 GPM at 10psid, Light and heavy-duty commercial applications
DigiTemp® Jr Digital is a digital hot water master blending system that provides fail-safe control for commercial, institutional and industrial domestic water applications. Configurable on-site and easy to install, DigiTemp Jr doesn't require factory pre-programming, a laptop, or special software when commissioning or making adjustments. It anticipates flow change to control output water temperature within ±2°F of set point in compliance with ASSE 1017. DigiTemp Jr can be connected to a building automation system (BAS) via both BACnet and Modbus protocols to provide remote read/write access to a range of temperature and pressure measurements which allows adjustment of the outlet temperature setting within a pre-programmed range. Temperature setback feature contributes to energy efficiency and savings. The valve also features a high-temperature sanitization mode to help mitigate the risk of waterborne bacteria like Legionella as part of a user-directed and controlled thermal eradication protocol.
Features and Benefits
- Max 200psi operating pressure
- Programmable set point range 60°F to 180°F
- Precise temperature control ±2°F
- Available in sizes ¾ inch, 1 inch, 1 ½ inch and 2 inch
- Flow from 23 to 125 GPM @ 10psi pressure drop
- 3.5” full-color, user-selectable touch screen display
- User programmable high temperature alarm
- Passcode protected for security
- Supports BAS communication with BACnet MS/TP & Modbus RTU
- “Bubble tight” shut off prevents temperature creep
- Programmable hi/lo temperature alert
- Programmable schedule for setback of temperature
- On board clock for time stamping of error messages
- User-enabled sanitization mode to mitigate the risk of waterborne pathogens
- High speed actuator with manual override
- Low lead certified
Warranty
- 5-year limited warranty with 1-year labor
Certifications
- Valve: ASSE 1017, IAPMO cUPC, NSF/ANSI/CAN 61-G
- Controller: CSA 24/UL873, BACnet Testing Laboratory (BTL) listed
Features
- Digital Mixing Valves
- Four models: 23, 55, 71 and 125 GPM at 10psid
- Light and heavy-duty commercial applications
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific DigiTemp Jr
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.