ADMS (AERCO Digital Mixing Station)
Smart water tempering system that regulates distribution temperature within ±2ºF
The ADMS™ (AERCO Digital Mixing Station) is a smart water tempering system that allows temperature-controlled distribution of potable hot water throughout the domestic hot water loop. The lead-free ADMS regulates distribution temperature within ±2ºF in accordance to ASSE 1017 at all flow conditions (including low and zero demand periods) and its temperature setting is field configured without the use of special software and laptop.
The building automation system (BAS) ready ADMS can be configured with strainers, building recirculation pump and Flow/BTU monitor package to allow facilities managers to remotely monitor and control distribution water temperatures along with monitoring of flow and energy consumption. Unlike the traditional thermostatic mixing valves, it is capable of functioning under varying pressure differentials across the inlets. The ADMS when paired with an AERCO water heater provides a fully integrated and proven solution from a common manufacturer for safe and reliable hot water distribution.
Features and Benefits
If local code mandates use of a mixing valve or for storage tank or two temperature applications with AERCO water heaters, it is recommended to use ADMS.
- Tight temperature control of ±2°F per ASSE 1017 standards
- 200 psi operating pressure
- Flow from 85 to 405 GPM @ 10psi pressure drop
- 80° to 180°F operating range
- Settings can be monitored and adjusted at the controller or remotely via BACNET or Modbus interface
- Configurable on-site without special software and laptop
- Cold water fail-safe with manual override feature to set mixed outlet temperature
- “Bubble tight” shut off prevents temperature creep
- Passcode protected for security
- User-programmable high-temperature alarm and building sanitation mode
- 3.5” full-color, user-selectable, touch screen display with pressure, temperature and flow/BTU data
- Low lead certified
Options and Accessories
ADMS can be ordered in a variety of different configurations depending on the application and desired options. The valve size, valve quantity and building recirculation pipe size can be derived from the application flow rate and acceptable pressure drop. The building recirculation pipe size can be selected to be 1" return or 2" return for single valve configurations. For double or triple valve configurations, the building recirculation pipe size is 3".
The Flow/BTU monitoring package, strainers and building recirculation pump options can be individually selected. When choosing the recirculation pump, the following information must be furnished to AERCO: Pump Manufacturer, Manufacturer Model and Part Number, System Head Loss and required Flow to maintain Recirculating Temperature.
Features
- Smart water tempering system that regulates distribution temperature within ±2ºF
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ADMS (AERCO Digital Mixing Station)
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.