PT032161-300
Part of the RadiantPERT Coils Series
Ordering Code: 81016330
UPC: 840213177409
Lead Free: Not In Scope
PERT Barrier Tubing, 1 IN x 300 FT Coil
This 1 inch x 300 foot oxygen barrier PERT tubing is used for radiant floor heating, snow melting applications, and supply and return piping. It is a durable and flexible raised temperature polyethylene tubing that enables higher burst strengths, higher anti-oxidant protection and provides excellent flow characteristics. This tubing is manufactured to ASTM F877, F1807 or F2159 standards and conforms to ASTM F2623.
Features
- Five layer polyethylene raised temperature tubing protects the EVOH oxygen barrier
- Durable and highly flexible
- Excellent flow characteristics
- Fully recyclable
Specifications | |
---|---|
Bend Radius | 5.60 |
Body Material | Polyethylene |
Brand | Watts |
Color | Orange |
EAN | 840213177409 |
Lead Free | Not In Scope |
Maximum Working Pressure-PSI | 180 |
Part Number | 81016330 |
Series | RadiantPERT Coils |