RadiantPERT Coils
RadiantPERT Coil
RadiantPERT is 5-layer tubing used for radiant heating, cooling, snow melting, and distribution piping. RadiantPERT offers high strength, high temperature resistance, and long life without cross-linking. It is the strongest flexible pipe on the market today when compared to alternative materials. RadiantPERT offers the greatest range of fitting flexibility as it can be used with ASTM F1960 Cold Expansion, CinchClamps, CrimpRings, and Compression fittings. RadiantPERT is manufactured with a DIN Standard barrier that makes it easier to pull through joists, reduces expansion noise, protects the oxygen barrier against moisture and job-site abuse. It is certified to ASTM F2623 for PE-RT SDR Tubing and carries a 30-year warranty for residential and commercial heating and snow melting applications.
Features
- Strong, highly-engineered 5-layer PE-RT (polyethylene raised temperature) tubing with oxygen barrier
- For radiant heating, cooling, snow melting, and distribution piping
- Can be used with ASTM F1960 Cold Expansion, CinchClamps, CrimpRings, and Compression fittings
- Certified to ASTM F2623 for Polyethylene of Raised Temperature (PE-RT) SDR 9 Tubing by NSF and CSA
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific RadiantPERT Coils
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.