563
The WiFi Thermostat 563 operates either a multi-stage conventional or heat pump HVAC system, a fan, and up to two accessories, including a humidifier, dehumidifier and ventilator. When connected to the Internet, the Watts(R) Home mobile allows the thermostat to be controlled remotely. A 7-day, 4-event programmable schedule is available and the early start feature automatically learns to heat up the room by the scheduled time. An Away mode is quickly and easily accessed to provide energy savings when the space is unoccupied. An optional floor sensor can be installed to enhance comfort and protect floor coverings when operating radiant floor systems.
Features
- Mobile and web app for remote control, away energy savings mode
- Optional remote floor, room, outdoor and relative humidity sensors, local outdoor temperature and weather
- Email error and warning notifications, automatic time clock
- 7 day programmable schedule, early start
- Energy monitoring, multiple background colors
- Humidifier window frost protection, conventional systems: 2-stage heating, 2-stage cooling, fan and 2 accessories
- Heat pump systems: 4-stage heating, 2-stage cooling, fan, reversing valve and 1 accessory
- Supports dual fuel systems
- Accessory options: humidifier, dehumidifier, HRV/ERV ventilator, water-source heat pump loop valve
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 4-5/8" H x 3" W x 15/16" D (118 x 76 x 24 mm) |
Display | 3.5" color touchscreen |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Environmental Notice | Do not use in presence of ammonia (animal barns). |
Markets | Single-Family Homes |
Power Supply | 15 to 30 V (ac/dc), 2 VA, Class 2 |
Relay | 30 V (ac/dc), 2 A, Class 2 circuits |
Literature
-
- Brochure - Zoning with the RoomResponse Signal
- Brochure - Get Connected with WiFi Thermostats
- Brochure - Get Connected with WiFi Thermostats (French)
- Catalog - tekmar Controls
- Installation and Operation - 563 (March 2024 - Present)
- Installation and Operation - 563 (March 2024 - Present) (French)
- Installation and Operation - Watts Home App (Nov 2024 - Present)
- Installation and Operation - Watts Home App (Nov 2024 - Present) (French)
- Installation and Operation - Watts Home App (Nov 2024 - Present) (Spanish)
- Job Record - 563 (Oct 2022 - Present)
- Service Bulletin - Satellite Internet Connections to Wi-Fi Controls (July 2018 - Present)
- Specification Sheet - 563 (Sep 2020 - Present)
- User Manual - 563 (May 2022 - Present)
- Visio and AutoCAD Applications - 563
Archived
- Installation and Operation - 563 (April 2023 - March 2024)
- Installation and Operation - 563 (Feb 2020 - May 2021)
- Installation and Operation - 563 (May 2021 - May 2022)
- Installation and Operation - 563 (May 2022 - Oct 2022)
- Installation and Operation - 563 (May 2023 - March 2024) (French)
- Installation and Operation - 563 (Oct 2022 - April 2023)
- Installation and Operation - 563 (Sep 2017 - Feb 2020)
- Installation and Operation - Watts Home App (Sept 2024 - Nov 2024)
- Job Record - 563 (Sep 2017 - Oct 2022)
- SB111 - WiFi FAQ, Setup and Troubleshooting Guide (March 2021 - May 2022)
- SB112 - Watts Home App – FAQs (March 2021 - May 2022)
- User Manual - 563 (Feb 2020 - May 2022)