557
The tekmarNet (R) Thermostat 557 is a communicating touchscreen thermostat designed to operate either: a hydronic radiant floor with a two stage heat pump (water-to-air or air-to-air) for heating & cooling and an emergency backup heating system; or two stages of heating and two stages of cooling. There are three auxiliary sensor inputs that can be used to measure room, floor, outdoor or duct temperature. The optional floor sensor allows precise heating of radiant floors. Relative humidity level can be measured and controlled using either the built-in or external humidity sensor. The large touchscreen display allows you to easily adjust 7-day programmable schedules and room temperatures to optimize comfort and energy savings. The 557 can connect to tekmarNet (R) controls using two or four wires or it can operate as a stand-alone device.
Features
- Warm weather shut down, zone synchronization
- Zone post purge, programmable schedule
- Temporary hold, away scene key
- Auto heating cycle, tekmarNet (R) communication compatible
- Touchscreen technology, 3 Auxiliary sensor inputs
- Radiant floor heating and cooling, outdoor and floor temperature display
- Air group master, network schedule master or member
- Optimum start, scenes
- Daylight savings time, backlight
Specifications | |
---|---|
Agency Approvals | Meets Class B: ICES & FCC Part 15 |
Ambient Conditions | Indoor use only, 32 to 122 degrees F (0 to 50 degrees C), RH less than or equal to 90 percent non-condensing |
Control Type | Microprocessor control, this is not a safety (limit) control |
Dimensions | 4-1/2" H x 4-3/4" W x 7/8" D (114 x 120 x 22 mm) |
Enclosure Material | White PVC plastic |
Enclosure NEMA Rating | NEMA 1 |
Environmental Notice | Compatible with chlorinated swimming pool environments. Do not use in presence of ammonia (animal barns), methanol, ethanol, acetone. |
Markets | Single-Family Homes |
Power Supply | 24 V plus / minus 10 percent, 60 Hz, 2 VA standby, NEC / CEC Class 2 |
Relay | 24 V (ac) 2A , 0-10 V (dc) Output |
Literature
-
- Applications - 557 (Sep 2014 - Present)
- Brochure - 557 Product Spotlight (Aug 2012 - Present)
- Brochure - tekmarNet Designer Series Touchscreen Thermostats (Apr 2013 - Present)
- Brochure - Zoning Solutions (May 2017 - Present)
- Catalog - tekmar Controls
- Installation and Operation - 557 (Sep 2014 - Present)
- Job Record - 557 (Aug 2013 - Present)
- Quick Set-up - 557 (Mar 2014 - Present)
- SB082 - Floor Cooling Updates (Sep 2014 - Present)
- SB083 - Maximum Number of Thermostats on a tekmarNet Bus (Jan 2018 - Present)
- Série Designer tekmarNet Thermostats à écran tactile (Apr 2013 - Present)
- Specification Sheet - 557 (Aug 2012 - Present)
- tekmar Expands Integration with 3rd-Party Home Automation Systems (Sep 2013 - Present)
- tekmar Introduces First Thermostat on Market to Operate Heat Pump and Radiant Floor Heating Together
- tekmarNet Thermostat 553 Complements the Zoning, Designer Series
- Troubleshooting Guide - Sensor Testing
- User Manual - 557 (Aug 2012 - Present)
- Visio and AutoCAD Applications - 557
Archived