PWHP HIGH TEMP
Pure Water High Temp Housings
Sales Channel: Wholesale
Our high temperature housings are manufactured from the highest quality, 100% polypropylene. Leak-proof sealing is accomplished by compression against a top seated EPDM O-ring located in the housing’s sump. Thick wall and added ribs make the housings ideal for a wide range of applications. Polypropylene construction provides excellent chemical resistance with most acids, alcohol, ammonia, oils, plating solutions and many aggressive chemicals. Housings supplied with or without pressure relief valves.
Maximum high temperature is 200 degrees F (93 degrees C).
Features
- Pure Water residential housings are engineered for long life
- Rugged polypropylene provides excellent chemical resistance
- Top-seated EPDM O-ring ensures leakproof seal and pressure relief valve is available, if desired
- Thick wall and added ribs make housing easy to handle
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWHP HIGH TEMP
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |