BB-S101
Smart Whole-Home Solution for Lead, PFOA/PFOS, Cyst, Chlorine Taste and Odor
Sales Channel: Dealer, Wholesale
Watts Big Bubba® BB-S101 is a smart whole-home solution designed for point of entry applications. It is certified to NSF/ANSI standards for the reduction of lead, PFOA/PFOS, chlorine taste and odors and cysts as well as NSF/ANSI/CAN Standard 372 for lead free compliance and it complies with CSA.B483.1 standard requirements. The BB-S101 is independently tested to reduce chloramines. Its 0.5 micron carbon block filter cartridge also helps to reduce fine sediment for superior quality water.
This system includes a smart volumetric flow monitor that alerts the user via SMS/email when filter cartridge changes are due. It accepts a single filter cartridge for easy installation and servicing. The filter housing of this durable system is constructed of rugged, glass reinforced polypropylene with brass reinforced gauge port so it won't chip, rust or dent. This system includes an inlet pressure gauge, 1 IN FNPT inlet/outlet connections and mounting bolts for floor mounting.
Features
- Lead and cysts reduction
- PFOA/PFOS reduction
- Chlorine and chloramine taste and odors reduction
- Includes a Smart Volumetric Flow Monitor that sends SMS/email alerts when filter changes are due
Literature
-
- Catalog - Pure Water Commercial
- Dimensional Drawing - BB-S101
- Flyer - BB-S101 Smart Whole Home Filtration Solution
- Flyer - BB-S101 Whole House Filter with Water Quality Monitor
- Flyer - Water Quality Monitors
- Installation Drawing - BB-S101
- Installation Instructions - BB-C100 Carbon Block Cartridge
- Installation Instructions - BB-S101
- Quick Start Guide - BB-M101
- Specification Sheet - BB-S101
- Specification Sheet - BB-S101 (French)
- Specification Sheet - BB-S101 (Spanish)
- Whitepaper - How to Detect and Reduce Lead in Drinking Water
- Whitepaper - PFAS - The Invisible Toxins in Our Water
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific BB-S101
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |