843H 10
Part of the 843H Series
Ordering Code: 0690103
UPC: 098268599619
Lead Free: YES
10 IN Carbon Steel Plate Strainer, ArmorTek Epoxy Coating, Flanged, Class 150
This 10 inch 150# flanged fabricated carbon steel plate strainer is used to filter undesirable particulate from pipelines, thereby protecting other equipment downstream. The 843H plate strainer is ideal for preventing debris and particle build up in Watts Automatic Control Valves. This strainer comes with a stainless steel 10 mesh screen. Plate style strainers promote ease of maintenance, requiring only cover removal for servicing. The 843H plate strainer is armed with ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Designed for low pressure drop applications
- Grooved clean out ports located on both sides for ease of maintenance
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Optional accessories include manual differential pressure gauge, or ACV Assure pressure monitoring system
Specifications | |
---|---|
ArmorTek Technology | Yes |
Body Material | Carbon Steel |
Brand | WATTSPH |
EAN | 098268599619 |
Flange Material | Carbon Steel |
Inlet Connection Size | 10 IN |
Inlet Connection Type | Flanged Joint |
Lead Free | YES |
Maximum Pressure-PSI | 250 |
Outlet Connection Size | 10 IN |
Outlet Connection Type | Flanged Joint |
Part Number | 0690103 |
Screen Material | Stainless Steel |
Series | 843H |
Strainer Type | Plate |