843H
Carbon Steel, Class 150 Flanged, Plate Strainer
Series 843H class 150 fabricated carbon steel plate strainers are designed to filter undesirable particulate from pipelines, thereby protecting other downstream equipment. The 843H plate strainer comes with a stainless steel 10 mesh screen and is ideal for preventing debris and particle buildup in Watts Automatic Control Valves. Plate style strainers promotes ease of maintenance, requiring only cover removal for servicing. Maximum pressure (non-shock): 250 psi (17.2 bar) at 160 degrees F (71 degrees C).
This plate strainer is armed with ArmorTek®, a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
To learn more visit: https://www.watts.com/armortek
Features
- Designed for low pressure drop applications
- Grooved clean our ports located on both sides for ease of maintenance
- Body construction with patented 3-part ArmorTek epoxy coating for advanced corrosion resistance
- Optional accessories include manual differential pressure gauge, or ACV Assure Pressure Monitoring System
Literature
-
- Flyer- ArmorTek ACV Stop Replacing Corroded Valves
- Installation Instructions - Plate Strainers - 843H
- Installation Instructions - Plate Strainers - 843H (French)
- Installation Instructions - Plate Strainers - 843H (Spanish)
- Specification Sheet - Plate Strainers - 843H
- Specification Sheet - Plate Strainers - 843H (French)
- Specification Sheet - Plate Strainers - 843H (Spanish)
- White Paper - ArmorTek Advanced Coating System
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 843H
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |