165
Series 165 cast iron strainers are designed for large capacity straining and ease of maintenance in applications like cooling water, seawater, hot water systems and more. The angular cutaway design of the baskets allows a straight through flow, resulting in extremely low pressure drop. Tapped and plugged NPT drain on the strainer bottom enables easy self-cleaning on open bottom baskets. Simply open the valve or plug on the outlet to flush accumulated particles. Bodies can be tapped for pressure gauges, or per customer requirement. Consult factory.
Features
- Used to strain foreign matter from pipelines and provide economical protection for pumps and other mechanical equipment
- Designed for large capacity straining and ease of maintenance in applications like cooling water, seawater, hot water systems and more
- Cast Iron construction with available galvanizing and 304 Stainless Steel basket strainer that allows a straight through flow for an extremely low pressure drop
- Sizes 3⁄8 in. ‒ 3 in. (10 ‒ 80 mm)
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 165
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |