88
Series 88 Ductile Iron Full Lug Butterfly Valves are soft-seated butterfly valves designed for a variety of general applications in the control of water, air, oil, gases, and corrosive media. They are equally effective for on-off, throttling, or isolation service requirements. Series 88 is designed for dead-end service to the full pressure rating of the valve and is well suited for higher velocity service and vacuum service. Model options available for lever handle, IP67 rated gear operator, and electric actuator.
Features
- Designed for dead-end service to the full pressure rating of the valve
- Blowout-proof stem
- Well suited for higher velocity and vacuum service
- Lug style, ductile iron body is sizes from 2 to 24 in. (50 to 600mm)
- Model options available for lever handle, IP67 rated gear operator, and electric actuator
- IP67 rated gear operator ensures a watertight seal and long service life
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 88
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.