LFFBV-3-PRESS-M1
Discontinued - Replaced By: LFFBV-3-PRESS-M2
2-Piece, Full Port, Lead Free* Brass Ball Valves with Integral Press Fitting End Connection
Series LFFBV-3-PRESS-M1 2-piece, full port, lead free brass ball valves with integral press fitting ends are designed for use in ProPress® piping systems. They feature a Lead Free* brass body, adjustable packing gland, and bottom-loaded blowout proof stem with stem O-ring seal. It comes with integral ASTM-B88 compliant press end connections designed for types K, L, and M hard copper tubing 1/2 inch ‒ 4 inch (15 ‒ 100mm) and soft copper tubing 1/2 inch to 1 1/4 inch (15 to 32mm). Press connection rated to 200 psi CWP up to 250 degrees F (13.8 bar to 121 degrees C).
Features
- Designed for use in ProPress piping systems
- Integral ASTM-B88 compliant press end connections designed for hard and soft copper tubing
- Lead Free* construction complies with Lead Free* installation requirements
- Sizes: 1/2 in. ‒ 2 in. (15 ‒ 50mm)
Literature
-
- Brochure - Backflow Prevention and Flow Control Plumbing
- Installation Instructions - Press Ball Valves
- Installation Instructions - Press Ball Valves (French)
- Installation Instructions - Press Ball Valves (Spanish)
- Product Flyer - Watts Valves with Press Connections
- Specification Sheet - LFFBV-3-PRESS-M1
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PRESS-M1
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |