LFFBV-3-PRESS-M2
2-Piece, Full Port, Lead Free* Brass Ball Valves with Integral Press Fitting End Connection
Series LFFBV-3 Press-M2 is a 2-piece, full port, forged body of Lead Free* brass. It is certified to NSF/ANSI 61 Annex G by UL for potable water applications. It consists of Lead Free* brass ball and PTFE seats, seal, and thrust washer. Press fitting is rated to 250psi CWP up to 250°F (13.8 bar to 121°C) and press ends comply to ASTM-B88. Series LFFBV-3 Press-M2 is designed for use in ProPress® Piping Systems. Model sizes 1/2" to 4" available.
Features
- Tested and Certified to NSF/ANSI 61 Annex G 1⁄2" – 4"
- Designed for types K, L, and M hard copper tubing 1⁄2" - 4" and soft copper tubing 1⁄2" – 11⁄4"
- Press end connections comply to ASTM-B88
- Press connection rated to 250psi CWP up to 250°F (13.8 bar to 121°C)
Literature
-
- Brochure - Backflow Prevention and Flow Control Plumbing
- Installation Instructions - Press Ball Valves
- Installation Instructions - Press Ball Valves (French)
- Installation Instructions - Press Ball Valves (Spanish)
- Product Flyer - Watts Valves with Press Connections
- Specification Sheet - LFFBV-3-PRESS-M2
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LFFBV-3-PRESS-M2
No results found
Share this Product
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. For general information regarding any approval certification partners identified in the specification sheet, please visit our certification partners’ websites:
ASSE | CSA | FM Approvals | NSF |
UL | ULC | USC | WQA |