L100XL-100210 3/4
Part of the 100XL Series
Ordering Code: 0066141
UPC: 098268027242
3/4 In Brass Self Closing Temperature And Pressure Relief Valve, 100 psi, 210 degree F, Extended Shank Up To 2 In Insulation
This 3/4 inch temperature and pressure relief valve is used to provide automatic temperature and pressure protection to hot water supply tanks and hot water heaters up to 105,000 BTU/hr. It features a brass body with NPT male inlet and NPT female outlet connections, unique thermostat with special thermo-bonded coating, and a test lever. This valve has an extended inlet shank for water heaters with up to 2 inch insulation. ASME rated and CSA listed. Temperature relief is 210 degrees F (99 degrees C) and the pressure relief is 100 psi (7.03 bar).
Features
- Self closing safety valve for hot water heaters
- Bronze body Construction
- stainless steel spring
- Unique thermostat with special thermo-bonded coating
Specifications | |
---|---|
Body Material | Brass |
Brand | Watts |
EAN | 098268027242 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Male Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 210 |
Maximum Working Pressure-PSI | 100 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0066141 |
Pressure Range | 75 to 150 PSI |
Pressure Relief Setting-PSI | 100 |
Pressure Steam Discharge Capacity | 105,000 BTU per hour |
Protection Type | Temperature And Pressure |
Series | 100XL |
Temperature Relief-Fahrenheit | 210 |
Temperature Steam Discharge Capacity | 105,000 BTU per hour |